TPS62876EVM-198

TPS62876-Q1 evaluation module 2.7-V to 6-V input, step-down converter

TPS62876EVM-198

Order now

Overview

The TPS62876EVM-198 evaulation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62876-Q1 buck converter. It also can be used to evaluate TPS62874-Q1, TPS62875-Q1 and TPS62877-Q1 devices. The EVM converts a 2.7 V to 6.0 V input voltage to a regulated 0.75 V output voltage. The output current can go up to 25 A.

Features
  • 2.7 V to 6.0 V input voltage range
  • Resistor selectable startup output voltage
  • Resistor selectable switching frequency
  • Power save mode for light-load efficiency
  • I2C compatible interface
  • Differential remote sensing
DC/DC converters
TPS62874-Q1 Automotive, 2.7V to 6V input, 15A stackable synchronous buck converter TPS62875-Q1 Automotive, 2.7V to 6V input, 20A stackable synchronous buck converter TPS62876-Q1 Automotive, 2.7V to 6V input, 25A stackable synchronous buck converter TPS62877-Q1 Automotive 2.7-V to 6-V input, 30-A stackable synchronous buck converter TPS6287B15 6V input, 15A parallelable synchronous buck converter with I²C and frequency synchronization option TPS6287B20 6V input, 20A parallelable synchronous buck converter with I²C and frequency synchronization option TPS6287B30 6V input, 30A parallelable synchronous buck converter with I²C and frequency synchronization option
Download View video with transcript Video

Order & start development

Evaluation board

TPS62876EVM-198 — TPS6287x family evaluation module for 2.7-V to 6-V, 15, 20 or 25 amp output adjustable-frequency ste

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62876EVM-198 TPS6287x family evaluation module for 2.7-V to 6-V, 15, 20 or 25 amp output adjustable-frequency ste

close
Version: null
Release date:
GUI for evaluation module (EVM)

TPS62876-GUI — TPS62876 evaluation module GUI

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TPS62876EVM-198 TPS62876-Q1 evaluation module 2.7-V to 6-V input, step-down converter TPS62876EVM-199 TPS62876-Q1 evaluation module 75-A output, stackable step-down converter TPS6287B25EVM-024 TPS6287B25 evaluation module

TPS62876-GUI TPS62876 evaluation module GUI

close
Version: 2.0.4
Release date: Sep 25, 2024
Hardware development
Evaluation board
TPS62876EVM-198 TPS62876-Q1 evaluation module 2.7-V to 6-V input, step-down converter TPS62876EVM-199 TPS62876-Q1 evaluation module 75-A output, stackable step-down converter TPS6287B25EVM-024 TPS6287B25 evaluation module

Release Information

Second release

What's new

  • Added support for TPS6287Bxx devices
  • Added SYNC_OUT phase bit
  • Bug fixes
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62876 Buck Converter Evaluation Module User's Guide PDF | HTML Mar 16, 2023
Certificate TPS62876EVM-198 EU RoHS Declaration of Conformity (DoC) Jan 11, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos