TPS628436-7-8EVM-167

TPS62843 evaluation module for DSBGA package

TPS628436-7-8EVM-167

Order now

Overview

The TPS628436-7-8EVM-167 evaluation module (EVM) facilitates the evaluation of the TPS62843 family of 600-mA, step-down converters with 300-nA IQ in tiny 1.05-mm by 0.8-mm WCSP packages with 0.35-mm pitch. The EVM contains three separate circuits to create output voltages between 0.4 V and 3.6 V from input voltages between 1.8 V and 5.5 V. The circuit occupies 12.4-mm² with a maximum height of 1.0-mm. The TPS628436-7-8 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables and smart phones.

Features
  • 1.8-V to 5.5-V input voltage range
  • 600-mA of output current
  • 1.0-mm maximum solution height
  • 12.4-mm² total solution size
  • 300-nA quiescent current
  • Three independent circuits to support a range of output voltages (0.4 V to 3.6 V)
DC/DC converters
TPS62843 1.8V to 5.5V input, 600mA ultra-low IQ step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62843678EVM-167 — TPS62843 evaluation module for DSBGA package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62843678EVM-167 TPS62843 evaluation module for DSBGA package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS628436-7-8EVM-167 Evaluation Module PDF | HTML Nov 22, 2021
Certificate TPS62843678EVM-167 EU RoHS Declaration of Conformity (DoC) Dec 21, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos