TPS566235EVM

6-A buck converter evaluation module

TPS566235EVM

Order now

Overview

TPS566235 is a cost effective, high performance, synchronous buck converter with integrated FETs. The TPS566235 evaluation module (EVM) is a fully assembled and tested circuit for evaluating TPS566235 device. It operates with supply input voltage ranging from 4.5 V to 18 V. TPS566235 uses DCAP3 control mode to provide a fast transient response and good line or load regulation results. This device requires no external compensation and supports low ESR output capacitors. TPS566235 can achieve high efficiency, and provides full protection including OCP, OVP, UVP, UVLO, and OTP. TPS566235 exerts good design flexibility, featuring power good and PSM/FCCM/OOA selectable working mode.
The device is available in 3.0-mm x 2.0-mm HotRod QFN package and the junction temperature is specified from -40°C to +125°C.

Features
  • Input voltage range: 4.5 V to 18 V
  • Output voltage: 0.6 V to 7 V
  • 6-A integrated 27 mΩ/13 mΩ Rdson FET converter
  • D-CAP3 architecture to enable POSCAP and MLCC output capacitor usage
  • PSM/FCCM/OOA mode selectable
  • 3 mm x 2 mm HotRod QFN package
DC/DC converters
TPS566235 4.5-V to 18-V, 6-A synchronous buck converter in 2-mm x 3-mm QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS566235EVM-036 — 6-A buck converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS566235EVM-036 6-A buck converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS566235 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 25, 2021
Certificate TPS566235EVM-036 EU Declaration of Conformity (DoC) Apr 21, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos