TPS53219EVM-690

TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

TPS53219EVM-690

Order now

Overview

The TPS53219EVM-690 evaluation module (EVM) uses the TPS53219. The TPS53219 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus. TPS53219EVM-690 also uses the 5-mm x 6-mm TI power block MOSFET (CSD86350Q5D) for high power density and superior thermal performance. The TPS53219EVM-690 is designed to use a regulated 12-V bus to produce a regulated 1.1-V output at up to 25 A of load current. The TPS53219EVM-690 is designed to demonstrate the TPS53219 in a typical low-voltage application while providing test points to evaluate the performance of the TPS53219.

Features
  • 25-Adc, steady-state output current
  • Support prebias output voltage start-up
  • High efficiency and high power density by using TI power block MOSFET
  • J1 for selectable switching frequency setting
  • J2 for selectable internal voltage servo soft-start
  • J3 for enable function
  • J6 for auto-skip and forced CCM selection
  • Convenient test points for probing critical waveforms
DC/DC controllers
TPS53219 4.5V to 28V Input Synchronous Step Down Controller with EcoMode TPS53219A 3-V to 28-V, 20-A, synchronous D-CAP buck controller with Eco Mode

 

MOSFETs
CSD86350Q5D 25-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A
Download View video with transcript Video

Order & start development

Evaluation board

TPS53219EVM-690 — TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53219EVM-690 TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

close
Version: null
Release date:
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
TPS53219 4.5V to 28V Input Synchronous Step Down Controller with EcoMode TPS53219A 3-V to 28-V, 20-A, synchronous D-CAP buck controller with Eco Mode
Hardware development
Evaluation board
TPS53219EVM-690 TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

TPS53219 PSPICE Transient Model (Rev. B)

close
Version: null
Release date: Jun 14, 2016
Products
DC/DC controllers
TPS53219 4.5V to 28V Input Synchronous Step Down Controller with EcoMode TPS53219A 3-V to 28-V, 20-A, synchronous D-CAP buck controller with Eco Mode
Hardware development
Evaluation board
TPS53219EVM-690 TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS53219 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML Dec 13, 2021
Certificate TPS53219EVM-690 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos