TPS51220AEVM-476

TPS51220AEVM-476

Order now

Overview

This EVM utilizes TI’s TPS51220A in a dual output design. It includes many test points to help the engineer monitor and evaluate the control characteristics of the TPS51220A. The TPS51220A is a dual peak current mode synchronous buck controller with three linear regulators. The EVM also allows the engineer to configure several of the features of the TPS51220A controller.The TPS51220A EVM-476 provides two 8-A outputs, 3.3 V and 5 V. It accepts an input voltage from 8 V to 20 V. Several jumpers and switches allow the user to evaluate various control functions of the TPS51220A. Switches provide an easy method to enable and disable the EVM or each of the two outputs independently. Two jumper blocks allow the user to select the mode of operation of each output. One jumper block allows the engineer to select the control architecture and OVP function. And one block allows for selection of over current trip level and if the output is discharged by the converter. See sectionsbelow for more details.

Features
  • Input Range from 8 V to 20 V
  • Dual 8-A Outputs, 3.3 V and 5 V
  • Individual Enable Function for 3.3-V and 5-V Output
  • Selectable Light Load Operation
  • Selectable Control Architecture
  • Inductor Current Sensing
  • OVP Disable Function
  • Output Discharge Disable Function
  • Test Points for Easy Access to Measure Key Parameters
DC/DC controllers
TPS51220A 3-V to 28-V, synchronous peak current mode buck controller for notebook power in RSN/RTV package TPS51220A-Q1 3-V to 28-V, synchronous peak current mode automotive buck controller in RSN/RTV package
Download View video with transcript Video

Order & start development

Evaluation board

TPS51220AEVM-476 — High Performance Dual Output Synchronous Buck Evaluation Module using the TPS51220A

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS51220AEVM-476 High Performance Dual Output Synchronous Buck Evaluation Module using the TPS51220A

close
Version: null
Release date:
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
TPS51220A 3-V to 28-V, synchronous peak current mode buck controller for notebook power in RSN/RTV package TPS51220A-Q1 3-V to 28-V, synchronous peak current mode automotive buck controller in RSN/RTV package
Hardware development
Evaluation board
TPS51220AEVM-476 High Performance Dual Output Synchronous Buck Evaluation Module using the TPS51220A

TPS51220A Unencrypted PSpice Transient Model Package (Rev. B)

close
Version: null
Release date: May 8, 2020
Products
DC/DC controllers
TPS51220A 3-V to 28-V, synchronous peak current mode buck controller for notebook power in RSN/RTV package TPS51220A-Q1 3-V to 28-V, synchronous peak current mode automotive buck controller in RSN/RTV package
Hardware development
Evaluation board
TPS51220AEVM-476 High Performance Dual Output Synchronous Buck Evaluation Module using the TPS51220A
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS51220A Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML Feb 11, 2022
Certificate TPS51220AEVM-476 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos