TPS40211EVM-352

8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

TPS40211EVM-352

Order now

Overview

The TPS40211EVM-352 evaluation module (EVM) is a fixed frequency, (300 kHz), non-synchronous boostconverter providing fixed 700-mA output at 20 V to 35 V from a 8-V to 18-V input source. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40211 Non-Synchronous Current Mode Control Boost Controller with integral N-channel FET driver.

TPS40211EVM-352 is designed to use a loosely regulated 12-V (8 V to 18 V) source to produce aregulated current driver at 700 mV for constant current loads such as high-brightness LEDs.TPS40211EVM-352 is designed to demonstrate the TPS40211 in a typical LED Driver for 6 to 10 LEDswhile providing a number of test points to evaluate the performance of the TPS40211 in a given application. The EVM can be modified to other input voltages or output currents by changing some of the components.

Features
  • 8-V to 18-V Input Range
  • 700-mV Fixed Output Current, Adjustable with 1210 Package Resistor Change
  • 42-V Open Circuit Protection
  • 300-kHz Switching Frequency
  • Single SO-8 Switching MOSFET and Rectifier Diode
  • Double Sided 2-Layer PCB With All Components On Top Side
  • Active Converter Area 1.25" x 1.25" (less than 1.6 in)
  • Convenient Test Points for Probing Output Voltage, Current Sense, Switching Waveforms andNon-Invasive Loop Response Testing
DC/DC controllers
TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Download View video with transcript Video

Order & start development

Evaluation board

TPS40211EVM-352 — 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

close
Version: null
Release date:
Calculation tool

SLURB11 — TPS4021x Quickstart Calculator for Boost Converter Design

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Hardware development
Evaluation board
TPS40210EVM Development Boards/EVMs TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

close
Version: 1.0.1
Release date: Feb 8, 2024
Products
DC/DC controllers
TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller TPS40210-EP Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller TPS40210-HT High Temperature Wide Input Range Current Mode Boost Controller TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
Hardware development
Evaluation board
TPS40210EVM Development Boards/EVMs TPS40211EVM-352 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive

Release Information

Fixed calculation of "Actual inductor peak" current limit.

The design resource accessed as www.ti.com/lit/zip/slurb11 or www.ti.com/lit/xx/slurb11/slurb11.zip has been migrated to a new user experience at www.ti.com/tool/download/SLURB11. Please update any bookmarks accordingly.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40211EVM Feb 6, 2009
Certificate TPS40211EVM-352 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos