TPS26742EQ1EVM

TPS26742EQ1EVM

Order now

Overview

The TPS26742EQ1EVM is an evaluation module (EVM) for the TPS26742E-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual port USB port applications. This EVM is specifically intended for evaluating USB PD standard power range (SPR) or extended power range (EPR) with the option to connect multiple different daughter cards for flexibility.

Features
  • Fully configurable for any USB Power Delivery SPR and EPR application; up to 240W USB PD output power per port if a 240W capable daughter card is used
  • Supports PPS source and AVS source
  • 48V tolerant VBUS and 48V tolerance CC and DP/DM
USB port protection ICs
TPD4S201-Q1 — Automotive USB Type-C™ CC/D+/D- short-to-20V and IEC ESD protection TPD4S480-Q1 — Automotive USB Type-C™ 48V EPR port protector with short-to-VBUS overvoltage and IEC ESD protection TPD4S481-Q1 — Automotive USB Type-C™ CC/D+/D- short-to-48V and IEC ESD protection

 

USB-C Power Delivery controllers
TPS26741-Q1 — Automotive single-port USB Type-C® PD controller with 100W SPR TPS26741E-Q1 — Automotive single-port USB Type-C® PD controller with 240W EPR TPS26742-Q1 — Automotive dual-port USB Type-C® PD controller with 100W SPR TPS26742E-Q1 — Automotive dual-port USB Type-C® PD controller with 240W EPR TPS26743E-Q1 — Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM< TPS26744E-Q1 — Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode
Download View video with transcript Video
Important note
Request more information

The user's guide and additional resources for TPS26742EQ1EVM are available. Request now

Order & start development

Evaluation board

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

Supported products & hardware

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

close
Version: null
Release date:
Driver or library

TPS2674X-Q1-RESOURCES — TPS2674x-Q1 design resources

Supported products & hardware

Supported products & hardware

Products
USB-C Power Delivery controllers
TPS26741-Q1 — Automotive single-port USB Type-C® PD controller with 100W SPR TPS26741E-Q1 — Automotive single-port USB Type-C® PD controller with 240W EPR TPS26742-Q1 — Automotive dual-port USB Type-C® PD controller with 100W SPR TPS26742E-Q1 — Automotive dual-port USB Type-C® PD controller with 240W EPR TPS26743E-Q1 — Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM< TPS26744E-Q1 — Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode
Hardware development
Evaluation board
TPS26742EQ1EVM — TPS26742E-Q1 evaluation module TPS26744EQ1EVM — TPS26744E-Q1 evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS25742EQ1EVM EU Declaration of Conformity (DoC) PDF | HTML Apr 15, 2025

Related design resources

Hardware development

EVALUATION BOARD
BQ25858EVM — Evaluation module for automotive and I2C controlled, 70V bidirectional buck-boost converter LM251772EVM-PD — LM251772 evaluation module LM72650QEVM — LM72650-Q1 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos