TMP114EVM

TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

TMP114EVM

Order now

Overview

The TMP114EVM allows users to evaluate the performance of the TMP114 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP114 device using an I2C interface.

The module is designed with perforations between the sensor and host controller on the EVM board. The perforation allows for flexibility in the evaluation:

  • The user can connect the TMP114 to the user's system / host.
  • The user can connect the EVM host and software to the user's system with TMP114 devices.
  • Small individual boards allow the user to place sensors in the system.
  • Hole spacing is compatible with common 0.1-inch prototyping breadboards.

Features
  • GUI (graphical user interface) for simple and fast setup
  • Perforated PCB (printed circuit board) allows sensors to be placed in user’s system
  • Example of PCB layout for fast thermal response time
  • Simple USB interface 


Digital temperature sensors
TMP114 0.15-mm height, 1.2-V capable temperature sensor with 0.2°C accuracy

 

I2C & I3C level shifters, buffers & hubs
TCA9803 2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with internal 3-mA current source

 

Linear & low-dropout (LDO) regulators
LP5951 150-mA, low-IQ, low-dropout voltage regulator with enable

 

Voltage translators
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
Download View video with transcript Video

Order & start development

Evaluation board

TMP114EVM — TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMP114EVM TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

close
Version: null
Release date:
GUI for evaluation module (EVM)

TMP114EVM-GUI — TMP114EVM GUI

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMP114EVM TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors

TMP114EVM-GUI TMP114EVM GUI

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
TMP114EVM TMP114 evaluation module for ultralow height, 1.2-V, high-accuracy temperature sensors
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMP114EVM User's Guide (Rev. B) PDF | HTML Aug 23, 2022
Certificate TMP114EVM EU RoHS Declaration of Conformity (DoC) (Rev. B) Dec 13, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos