TMDSCNCD263P-SIP

AM263Px-SIP control card evaluation module

TMDSCNCD263P-SIP

Order now

Overview

The AM263Px-SIP (Silicon-In-Package) control card Evaluation Module (EVM) is an evaluation and development board for the Texas Instruments Sitara™ AM263Px with on-die Flash package of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263Px-SIP MCUs with on-board emulation for programming and debugging as well as buttons and LED for a simple user interface. The control card also enables header pin access to key signals through the use of a high speed edge connector (HSEC) baseboard docking station for rapid prototyping.

Features
  • Powered through 5V, 3A USB Type-C® input
  • Multi-rail power supply designed for safety-relevant applications
  • One RJ45 Ethernet ports with on-board Industrial Ethernet PHY
  • Additional Ethernet add-on board connector for an automotive or industrial Ethernet PHY
  • On-board XDS110 debug probe

  • TMDSCNCD263P-SIP PCB
Not included:
  • HSEC Dock
  • Ethernet add-on boards

CAN transceivers
TCAN1043A-Q1 Automotive CAN FD transceiver with wake/inhibit/sleep

 

DC/DC converters
TPS62903-Q1 Automotive, 3-V to 18-V, 3-A low-IQ synchronous buck converter with 165°C junction temperature

 

Digital power monitors
INA228 85V, 20-bit I²C-output E3-driver-capable current, voltage, power, energy, charge monitor with alert

 

General-purpose MCUs
TM4C1294NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

 

LIN transceivers
TLIN2029-Q1 Fault Protected Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

 

Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory

 

USB hubs & controllers
TUSB320 USB Type-C configuration channel logic and port control
Download View video with transcript Video

Order & start development

Evaluation board

TMDSCNCD263P-SIP — AM263Px-SIP control card evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD263P-SIP AM263Px-SIP control card evaluation module

close
Version: null
Release date:
Software development kit (SDK)

AM263PX-MCAL-SDK — Microcontroller Abstraction Layer (MCAL) and Complex Device Drivers (CDD) for AM263PX

Supported products & hardware

Supported products & hardware

Products
Automotive powertrain, zonal & chassis control MCUs
AM263P2-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4-Q1 Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package
Real-time digital power MCUs
AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
TMDSCNCD263P AM263Px general-purpose controlCARD™ development kit Arm®-based MCU TMDSCNCD263P-SIP AM263Px-SIP control card evaluation module
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMDSCNCD263P-SIP User's Guide PDF | HTML Nov 26, 2024
Certificate TMDSCNCD263P-SIP EU Declaration of Conformity (DoC) Dec 9, 2024

Related design resources

Hardware development

DAUGHTER CARD
TMDSHSECDOCK HSEC180 controlCARD baseboard docking station
EVALUATION BOARD
DP83826-EVM-AM2 AM2x evaluation module for industrial Ethernet PHY add-on board DP83TG720-EVM-AM2 AM2x evaluation module for automotive Ethernet PHY add-on board TMDSHSECDOCK-AM263 AM263x-CC HSEC dock and breakout board for GPMC, JTAG/TRACE, MCAN, and LIN signals.

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MCU-PLUS-SDK-AM263PX AM263Px software development kit (SDK) for Sitara™ microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos