TIPD205

±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

TIPD205

Design files

Overview

This single-supply open loop current sensing solution to accurately measure dc, ac and pulsed currents. Allows highly accurate current measurements up to 110 A

Features
  • Current range up to 100 A
  • Integrated fluxgate sensor
  • Sensitivity of 20 mV/A
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAZ4A.PDF (3188 KB)

Reference design overview and verified performance test data

TIDRK72A.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSM3.ZIP (574 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBQ8A.ZIP (5521 KB)

Detailed schematic diagram for design layout and components

TIDRK71A.PDF (151 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Signal conditioners

DRV425Fully-integrated fluxgate magnetic sensor for open-loop applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV425-BUSBAR-EVM — ±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly

The DRV425-BUSBAR-EVM is a complete bus bar assembly that is a non-invasive (isolated) current measurement solution up to ±100A.  This assembly includes bus bar with a circular cutout, insert, PCB, isolated standoffs, terminal blocks, and interface cable assembly to enable high current (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD205 ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV425-BUSBAR-EVM ±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIPD205 ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide ±100-A Busbar Current Sensor Reference Design Using Open-Loop Fluxgate Sensors (Rev. A) Sep 1, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIPD205 ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.