TIPD139

Precision Full-Wave Rectifier, Dual-Supply

TIPD139

Design files

Overview

This TI Precision Verified Design provides the theory, component selection, simulation, PCB design, and measured results for a dual-supply precision full-wave rectifier.  The design functions over a wide power supply range (up to  +/-18V) allowing full-wave rectification of a wide range of input signals. This implementation operates with limited distortion for 20 Vpp input signals at frequencies up to 50 kHz and for signals as small as 50 mVpp at frequencies up to 1 kHz. The circuit can be used in applications that need to quantify the absolute value of input signals which have both positive and negative polarities.  The OPA2211 provides excellent  noise and distortion performance making it ideal for precision applications.

Features
  • Creates a Full-Wave Rectified Output Over a Wide Input Range
  • Utilizes OPA2211 Precision Amplifier for Low-Noise Output
  • Dual-Supply Solution
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR341.PDF (50 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC238.ZIP (341 KB)

Design file that contains information on physical board layer of design PCB

TIDC031.ZIP (955 KB)

Detailed schematic diagram for design layout and components

TIDR340.PDF (67 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA2211A1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC239 — TIPD139 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD139 Precision Full-Wave Rectifier, Dual-Supply
Download options

TIDC239 TIPD139 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Jan 8, 2014
Hardware development
Reference design
TIPD139 Precision Full-Wave Rectifier, Dual-Supply

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc239 or www.ti.com/lit/xx/tidc239/tidc239.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC239. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Precision Full-Wave Rectifier, Dual Supply Design Guide Jan 8, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos