TIPD130
Dual Polarity High-Voltage Differential Input Interface for Low-Voltage Comparators Reference Design
TIPD130
Overview
This TI Verified Design provides the theory, component selection, simulation, schematic, PCB layout, BOM, and measured performance for a dual polarity (bipolar), high-voltage differential input interface for low-voltage comparators. The design allows a comparator such as the TLV3201 to operate with a single +3.3 V supply and to compare two input voltages that not only exceed its normal input range, but can be of either (±) polarity. The design takes into account all the comparator and passive component errors and results in <10 mV, of dc input error. Worst-case analyses techniques are provided to determine the dc error contributed by limited resistor tolerance, for the resistors used in the comparator input networks.
Features
• TI Precision Designs: Verified Design includes Theory, Component Selection, TINA-TI Simulation, PCB Schematic & Layout, Bill of Materials, and Measured Performance
• DC error due to comparator and passive components less than +/-10 mV
• Input range +/-15 V, bipolar
• Single-Supply Solution
• Features TLV3201 comparator
• Design can also be used with TLV3011, TLV3012, TLV3401 and TLV3701 comparators to achieve alternate design goals
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | Dual-Polarity High-Voltage Differential Input I/F for Low-Voltage Comparators | Dec 10, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.