TIPD114

Data acquisition at 1-KHz AC, 1-mW 18-bit 1-MSPS reference design

TIPD114

Design files

Overview

This verified design provides results of a low power, low throughput use case of ADS8881. One of the ways to reduce power for a low throughput application is to select a high throughput (1 MSPS) part and run it at low speed. The power consumed by ADS8881 is 55uW for 10kSPS. The reference drive and the input drive needs to be optimized for low power too. This design covers the various tradeoff's that need to be made and the choices to pick from, in order to bring the overall system power down to 1 mW.

Features
  • 18 Bit, 10ksps Sampling Rate
  • 1kHz AC
  • Optimization: Ultra Low Power
  • Power: 1mW @ AVDD =3.3V
  • Utilizes ADS8881 (18bit, 1Msps SAR ADC), OPA2333 (Input), OPA313 + REF3325 (Reference)
This verified design includes:
  • Theory
  • Component Selection
  • TINA-TI Simulation
  • Schematics and PCB Layout
  • Verification and Measured Performance
  • Modification Options
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR210.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC157.ZIP (1962 KB)

Design file that contains information on physical board layer of design PCB

SLAC584.ZIP (2181 KB)

Detailed schematic diagram for design layout and components

TIDR209.PDF (109 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA313Single, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier

Data sheet: PDF
Precision ADCs

ADS888118-Bit, 1-MSPS, 1-Ch SAR ADC with True-Differential Input, SPI Interface and Daisy-Chain

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA23331.8-V, 17-µA, two-channel, micropower zero-drift CMOS operational amplifier

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC158 — TIPD114 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD114 Data acquisition at 1-KHz AC, 1-mW 18-bit 1-MSPS reference design

TIDC158 TIPD114 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Sep 19, 2013
Hardware development
Reference design
TIPD114 Data acquisition at 1-KHz AC, 1-mW 18-bit 1-MSPS reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc158 or www.ti.com/lit/xx/tidc158/tidc158.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC158. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide TIPD114 Verified Design Reference Guide Jun 18, 2013

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos