TIPD103

Bridge-tied load (BTL) V-I converter, 0.5 V to 4.5 V and up to ±2-A reference design

TIPD103

Design files

Overview

This verified design circuit is a bidirectional current source that can be used to drive floating loads, specifically thermo-electric coolers (TECs) from a single-ended source. The circuit makes use of an internal output current monitor circuit (IMON), which is a special feature of the OPA569 power amplifier. The V-I transfer function is accomplished by using the IMON current as the feedback for the first amplifier. This enables the user to create an input signal that cancels the IMON current to achieve a well regulated output current. The second amplifier inverts the output of the first amp to achieve the bridge tied load (BTL) operation, doubling the voltage swing and slew rate across the load, allowing for bidirectional operation and good voltage swing on the single-ended power supply. The excellent output swing-to-rail of the OPA569 allows for 4.5 V of usable output voltage at 2 A output current with a 5 V single-ended power supply.

Features
  • Converts Voltage to current: 0.5 - 4.5 V input, +/- 2A output
  • 5 % Error for coarse bi-directional high-current regulation
  • Single-supply bridge-tied-load solution has excellent output swing to rails at +/-2A
  • Design allows for a floating load
  • Unique topology and V-I transfer function using OPA569 special IMON feature
  •  

      This Verified Design Includes:

    • Theory
    • Component Selection
    • TINA-TI Simulation
    • Schematics and PCB Layout
    • Verification and Measured Performance
    • Modification Options
  •  

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR206.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC142.ZIP (524 KB)

Design file that contains information on physical board layer of design PCB

SLAC574.ZIP (791 KB)

Detailed schematic diagram for design layout and components

TIDR182.PDF (99 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power op amps

OPA569Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current

Data sheet: PDF

Start development

Software development

Support software

TIDC143 — TIPD103 Simulation

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIPD103 Bridge-tied load (BTL) V-I converter, 0.5 V to 4.5 V and up to ±2-A reference design

TIDC143 TIPD103 Simulation

close
Latest version
Version: 01.00.00.00
Release date: Sep 18, 2013
Hardware development
Reference design
TIPD103 Bridge-tied load (BTL) V-I converter, 0.5 V to 4.5 V and up to ±2-A reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc143 or www.ti.com/lit/xx/tidc143/tidc143.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC143. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide TIPD103 Verified Design Reference Guide Jun 18, 2013

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos