TIDM-WIRELESS-SENSORNODE

Battery-Operated Wireless Sensor Monitoring Reference Design

TIDM-WIRELESS-SENSORNODE

Design files

Overview

This design, featuring the ultra-low-power MSP430 MCU paired with a sub-GHz RF transceiver, enables a battery-operated wireless sensor monitoring solution. This design demonstrates both access point and wireless nodes, which can share sensor data wirelessly using a network protocol called "SimpliciTI". A PC-side GUI is also provided to visualize the wireless data that is being transmitted/received between the various nodes and access point.

Features
  • Low-power battery-operated wireless sensor monitor
  • Features MSP430F2274 MCU and CC2500 2.4 GHz RF transceiver
  • Leverages the SimpliciTI RF network protocol, which is capable of Point-to-point and star topologies.
  • Hardware for this design is also available (ez430-RF2500)
  • Complete HW design files, SW source code & PC-side GUI are provided
  • This design can also be implemented for battery-less applications using energy harvesting power sources (ez430-RF2500-seh)

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR103.PDF (146 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR104.PDF (171 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2500Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

Data sheet: PDF
Low-power MCUs

MSP430F227416 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART

Data sheet: PDF

Start development

Software development

Code example or demo

SLAC139 — eZ430-RF2500 Sensor Monitor Demo

Supported products & hardware

Supported products & hardware

Products
Automotive body & lighting MCUs
MSP430F2252-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART
Low-power MCUs
MSP430F2274 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
Other wireless products
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
Hardware development
Reference design
TIDM-WIRELESS-SENSORNODE Battery-Operated Wireless Sensor Monitoring Reference Design

SLAC139 eZ430-RF2500 Sensor Monitor Demo

close
Latest version
Version: 01.00.00.0G
Release date: Oct 6, 2013
Products
Automotive body & lighting MCUs
MSP430F2252-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART
Low-power MCUs
MSP430F2274 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
Other wireless products
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
Hardware development
Reference design
TIDM-WIRELESS-SENSORNODE Battery-Operated Wireless Sensor Monitoring Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/slac139 or www.ti.com/lit/xx/slac139g/slac139g.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC139. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Wireless Sensor Monitor Using the eZ430-RF2500 (Rev. D) Apr 7, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos