TIDM-ULTRASONIC-FLOW-TDC

TIDM-ULTRASONIC-FLOW-TDC

Design files

Overview

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are important requirements for water, heat and gas meter applications. This design also includes a high efficiency DC-DC converter for system power.

Features
  • A small form factor, ultra-low power design
  • Ultrasonic Time of Flight measurement - No moving parts
  • Highly efficient DC-DC converter for system power
  • Super-cap design for power supply of RF module
  • Platform Design with sockets for RF, power module and MCU I/Os
  • PC GUI and firmware ready
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU965A.PDF (5732 KB)

Reference design overview and verified performance test data

TIDREV2.PDF (87 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREV4.ZIP (1127 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAB4.ZIP (553 KB)

Design file that contains information on physical board layer of design PCB

TIDREV3.PDF (3144 KB)

PCB layer plot file used for generating PCB design layout

TIDREV1.PDF (1040 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61291 — Low Iq Boost Converter with 15nA Bypass Operation

Data sheet: PDF | HTML
DC/DC converters

TPS62740 — 2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

Data sheet: PDF | HTML
ESD protection diodes

TPD8E003 — 8 channel 9-pF, 5.5-V, ±12-kV ESD protection diode

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR6989 — Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters

Data sheet: PDF | HTML
Ultrasonic sensor AFEs

TDC7200 — Time-to-digital converter for time-of-flight (ToF) applications for LIDAR and ultrasonic

Data sheet: PDF | HTML

Start development

Software development

Application software & framework

TIDCAB5 — TIDM-ULTRASONIC-FLOW-TDC Source Code

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-ULTRASONIC-FLOW-TDC — Ultrasonic Water Flow Meter Design using Time to Digital Conversion

TIDCAB5 — TIDM-ULTRASONIC-FLOW-TDC Source Code

close
Latest version
Version: 01.00.00.00
Release date: May 12, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-ULTRASONIC-FLOW-TDC — Ultrasonic Water Flow Meter Design using Time to Digital Conversion

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcab5 or www.ti.com/lit/xx/tidcab5/tidcab5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAB5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Ultrasonic Water Flow Measurement Using Time to Digital Conversion Design Guide (Rev. A) Jul 20, 2015
Technical article Time-of-flight measurements using high-performance time-to-digital converters PDF | HTML Jul 31, 2015
Technical article Why are flow meter manufacturers switching from mechanical to ultrasonic? PDF | HTML Jun 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos