TIDM-TIA

Transimpedance Amplifier with Microcontroller Reference Design

TIDM-TIA

Design files

Overview

The TIDM-TIA uses a MSP430F2274 microcontroller to convert current produced by a photodiode to into a voltage using the integrated operational amplifier. It can be used to sense light in a number of different applications. Direct connection to the MSP430F2274's ADC allows for for voltage values to be analyzed and used as needed, The transimpedance amplifier system is kept to a small size by using the MSP430F2274's integrated operational amplifier which provides for a single chip solution in many industrial and consumer good applications.

Features
  • Single chip TIA design leveraging onboard operational amplifier
  • SW configurable photodiode threshold for different lighting conditions
  • External pins allow for modification of external feedback resistor
  • Programmable via JTAG connection 5. Externally available GPIO pins and onboard LED
  • This TIA example design is tested and includes firmware, demo and Getting Started guide
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAE0.PDF (322 KB)

Detailed overview of design layout for component placement

TIDRAE1.PDF (35 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAD9.ZIP (55 KB)

Files used for 3D models or 2D drawings of IC components

TIDC603.ZIP (12 KB)

Design file that contains information on physical board layer of design PCB

TIDC602.ZIP (127 KB)

Design file that contains information on physical board layer of design PCB

TIDRAE2.PDF (100 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F227416 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART

Data sheet: PDF

Start development

Software development

Support software

TIDC601 — MSP430F2274 Transimpedance Amplifier Software

Supported products & hardware

Supported products & hardware

Products
Low-power MCUs
MSP430F2274 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
Hardware development
Reference design
TIDM-TIA Transimpedance Amplifier with Microcontroller Reference Design
Download options

TIDC601 MSP430F2274 Transimpedance Amplifier Software

close
Latest version
Version: 01.00.00.00
Release date: Sep 7, 2014
Products
Low-power MCUs
MSP430F2274 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
Hardware development
Reference design
TIDM-TIA Transimpedance Amplifier with Microcontroller Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc601 or www.ti.com/lit/xx/tidc601/tidc601.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC601. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide MSP430F2274 Transimpedance Amplifier (TIDM-TIA) User’s Guide Aug 28, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos