TIDM-THREEPHASEMETER-F67641

Class 0.5 Three-Phase Smart Meter Reference Design

TIDM-THREEPHASEMETER-F67641

Design files

Overview

This design implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy and the firmware provided calculates all energy measurement parameters. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost polyphase meter design challenges.

Features
  • Low-cost three-phase electricity meter for Class 0.5 accuracy
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, line frequency, fundamental and THD readings
  • Add-on communications modules for wireless communications standards such as ZigBee®, Wi-Fi®, Wireless M-Bus, and IEEE-802.15.4g. Both 2.4 GHz and Sub-1 GHz.
  • Built-in 160-segment display
  • Powered from three-phase line voltage
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR485.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC342.ZIP (359 KB)

Files used for 3D models or 2D drawings of IC components

TIDC343.ZIP (311 KB)

Design file that contains information on physical board layer of design PCB

TIDR486.PDF (104 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67641Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

EVM430-F67641 — Polyphase electric meter with MSP430F67641 SoC

This design implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy and the firmware provided calculates all energy measurement parameters. The F67641 SoC features 128KB of on-chip flash (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-THREEPHASEMETER-F67641 Class 0.5 Three-Phase Smart Meter Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVM430-F67641 Polyphase electric meter with MSP430F67641 SoC

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-THREEPHASEMETER-F67641 Class 0.5 Three-Phase Smart Meter Reference Design

Software development

Support software

TIDC344 — Class 0.5 Three-Phase Smart Meter Software Design Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-THREEPHASEMETER-F67641 Class 0.5 Three-Phase Smart Meter Reference Design

TIDC344 Class 0.5 Three-Phase Smart Meter Software Design Files

close
Latest version
Version: 01.00.00.00
Release date: Mar 27, 2014
Hardware development
Reference design
TIDM-THREEPHASEMETER-F67641 Class 0.5 Three-Phase Smart Meter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc344 or www.ti.com/lit/xx/tidc344/tidc344.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC344. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Implementation of a Low-Cost Three-Phase Watt-Hour Meter Using the MSP430F67641 (Rev. C) Aug 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos