TIDM-MSP-DALI

Digital Addressable Lighting Interface (DALI) Reference Design

TIDM-MSP-DALI

Design files

Overview

The Digital Addressable Lighting Interface (DALI) standard defines a common communication protocol and physical interface standard for use in lighting control applications. This design uses the existing TPS62260LED-338 EVM and a level translation board to implement a DALI LED device type control gear. The microcontroller found on the TPS62260LED-338 EVM is the MSP430F2131. The MSP430F2131 performs the communication with the CPU, while the timer resources are used for controlling the fade rate and the LED intensity. DALI was defined in IEC 60929 and has been updated in IEC 62386. One of the main reasons for this update was the inclusion of the LED device type.

Features
  • DALI protocol implementation using on-board MSP430 timers
  • PHY design for DALI interface of the MSP430 provided
  • For use with the TPS62260LED-338 EVM
  • MSP430 G2 Launchpad support also provided
  • This reference design is tested and includes software, hardware design files & documentation

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLAR087.PDF (20 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SPNC046.ZIP (179 KB)

Design file that contains information on physical board layer of design PCB

SLAC612.ZIP (14 KB)

Design file that contains information on physical board layer of design PCB

SLAC613.ZIP (5 KB)

PCB layer plot file used for generating PCB design layout

SLAR086.ZIP (41 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F213116 MHz MCU with 8KB Flash, 256B SRAM, timer, comparator

Data sheet: PDF
DC/DC converters

TPS622602.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS62260LED-338 — TPS62260LED-338 Evaluation Module

The Digital Addressable Lighting Interface (DALI) standard defines a common communication protocol and physical interface standard for use in lighting control applications. This design uses the existing TPS62260LED-338 EVM and a level translation board to implement a DALI LED device type control (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-MSP-DALI Digital Addressable Lighting Interface (DALI) Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62260LED-338 TPS62260LED-338 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-MSP-DALI Digital Addressable Lighting Interface (DALI) Reference Design

Software development

Application software & framework

SLAC601 — Digital Addressable Lighting Interface (DALI) Code

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-MSP-DALI Digital Addressable Lighting Interface (DALI) Reference Design
Download options

SLAC601 Digital Addressable Lighting Interface (DALI) Code

close
Latest version
Version: 01.00.00.00
Release date: Jun 25, 2013
Hardware development
Reference design
TIDM-MSP-DALI Digital Addressable Lighting Interface (DALI) Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/slac601 or www.ti.com/lit/xx/slac601/slac601.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC601. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Digital Addressable Lighting Interface (DALI) Using MSP430 Value Line (Rev. A) Oct 18, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos