TIDM-GBD-ROBUST

A Robust Glass-Breakage Detector Reference Design

TIDM-GBD-ROBUST

Design files

Overview

This reference design describes a simple as well as a robust glass breakage detector designs using the MSP430F2274 and was developed to operate at low power, allowing long battery life. The simple design algorithm is based on the spectral analysis of a typical glass breakage signal by analyzing signal characteristics such as peak content, number of zero crossings, and frequency composition. A glass breakage alert is indicated by an onboard buzzer and an LED. The robust glass-breakage detector includes an extra thud detection stage before actual glass-breakage detection to avoid false triggering of the glass-breakage detector for sound events with signal spectrum similar to a glass-break sound.

Features
  • Fully integrated, single-chip glass breakage detector
  • As low as 50µA average current consumption during monitoring operation
  • Implements high power output horn driver stage capable of up to 106dB
  • Addition of thud detection for better false trigger rejection (Robust only) 
  • Integrated Op-amps provide on-the-fly configurable filtering stages for signal detection and processing
  • This reference design is tested and includes firmware, hardware design files & documentation
  • Hardware based on this design can also be ordered from Olimex.com

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLAR077.PDF (50 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLAC616.ZIP (690 KB)

Design file that contains information on physical board layer of design PCB

SLAC604.ZIP (100 KB)

Design file that contains information on physical board layer of design PCB

SLAC605.PDF (485 KB)

PCB layer plot file used for generating PCB design layout

SLAR076.PDF (299 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430F227416 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART

Data sheet: PDF
DC/DC converters

TPS6104028-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML

Start development

Software development

Application software & framework

SLAC599 — A Robust Glass-Breakage Detector Code

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-GBD-ROBUST A Robust Glass-Breakage Detector Reference Design
Download options

SLAC599 A Robust Glass-Breakage Detector Code

close
Latest version
Version: 01.00.00.00
Release date: Jun 25, 2013
Hardware development
Reference design
TIDM-GBD-ROBUST A Robust Glass-Breakage Detector Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/slac599 or www.ti.com/lit/xx/slac599/slac599.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC599. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Application note A Simple Glass-Breakage Detector Using an MSP430 MCU (Rev. A) PDF | HTML Nov 9, 2018
Application note A Robust Glass-Breakage Detector Using the MSP430 Feb 5, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos