TIDM-FRAM-IRREFLECTIONSENSING
MSP430FR2311 Microcontroller IR Reflection Sensing Reference Design
TIDM-FRAM-IRREFLECTIONSENSING
Overview
This reference design demonstrates an IR reflection sensing solution based on an MSP430™ FRAM microcontroller (MCU) with configurable analog for sensing and measurement applications. It demonstrates the MCU's ultra-low-power feature with the benefit of FRAM technology and integrated transimpedance amplifier (TIA). A single CR123 battery provides power to the board to make it work more than 10 years.
Features
- FRAM-based MSP430FR2311 eliminates external EEPROM
- Integrated transimpediance amplifier (TIA) with pA level low-leakage input
- Ultra-low average power (MCU 1 μA)
- 10 year lifecycle with one CR123 battery
- High-ESD performance with easy layout
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2311 — 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | MSP430FR2311 IR Reflection-Sensing Subsystem Design Guide | Aug 3, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.