TIDM-CAPTOUCHEMCREF
Noise Tolerant Capacitive Touch HMI Reference Design
TIDM-CAPTOUCHEMCREF
Overview
The Noise Tolerant Capacitive Touch HMI design (TIDM-CAPTOUCHEMCREF) is a reference design for implementing noise tolerant capacitive touch human-machine interfaces (HMIs). It integrates TI's MSP430FR2633 microcontroller (MCU) featuring high performance CapTIvate™ touch technology with the TPS7A4533 linear regulator and UCC28910 flyback switcher. This reference design demonstrates how to design hardware and software that can pass challenging system level tests for conducted RF immunity, electrical fast transient/burst immunity, and electrostatic discharge immunity by applying a three-sided design approach consisting of hardware design techniques, CapTIvate technology peripheral features and software signal processing.
Features
- MSP430™ MCU with CapTIvate™ touch technology for noise-tolerant capacitive touch sensing
- IEC 61000-4-6 conducted noise tolerance up to 10Vrms
- IEC 61000-4-4 electrical fast transient/burst tolerance up to ±4kV
- IEC 61000-4-2 electrostatic discharge tolerance up to ±8kV contact discharge and ±15kV air discharge
- Mutual and self capacitance sensing panels with universal AC and 12V DC power supplies for multiple test configurations
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| White paper | Capacitive touch building security system equipment using MSP430™ MCUs (Rev. B) | Nov 8, 2018 | ||
| More literature | Noise Immunity in Capacitive Touch Designs with MSP MCUs Featuring CapTIvate Technology With Texas Instruments | Jul 19, 2016 | ||
| More literature | CapTIvate Technology Guide | Jul 19, 2016 | ||
| User guide | CapTIvate Noise Immunity Design Guide | Jul 19, 2016 | ||
| User guide | Noise Tolerant Capacitive Touch Human Machine Interfaces Design Guide | Mar 9, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.