TIDM-AUTO-DC-LED-LIGHTING

Multiple Channels of High Density LED Control for Automotive Headlight Applications

TIDM-AUTO-DC-LED-LIGHTING

Design files

Overview

This design, featuring the TMS320F2803x Piccolo microcontroller, implements a high efficiency multi-channel DC-DC LED control system for typically automotive lighting systems. The design support up to 6 channels of LED controls each with maximum of 1.2A current driving capabilities. With a  two stage power topology of boost and buck, the system can be operated with a wide input DC voltage from 8V to 20V, which fits perfectly in automotive applications.

Features
  • Up to 6 channels of high density DC-DC LED driving capability
  • High overall efficiency of about 86% at stable maximum output
  • Wide input operation voltage range from 8V to 20V
  • Very low ripple current on each LED channel with +/- 1mA at constant output
  • Controlled and monitored via CAN communication interface with pre-defined open protocol. Easy to adapt to various end users.
  • Over voltage and over current protection. 45V load dump protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU695.PDF (3764 KB)

Reference design overview and verified performance test data

TIDRCL4.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC875.ZIP (261 KB)

Design file that contains information on physical board layer of design PCB

TIDRCL3.PDF (2826 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2813-3-Q1Automotive economy single ended 1MHz current mode PWM controller with 4.1V/3.6V UVLO 100% duty cycle

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28032-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC

Data sheet: PDF | HTML
CAN transceivers

SN65HVDA541-Q1Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization

Data sheet: PDF | HTML
General-purpose op amps

OPA4322Quad, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz), RRIO operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27201120V 3A half-bridge gate driver with 7V UVLO and TTL inputs

Data sheet: PDF | HTML
LIN transceivers

TPIC1021Automotive LIN physical interface

Data sheet: PDF | HTML
Low-side drivers

LM511115V VDD, 3A/5A dual-channel low-side gate driver with 3V UVLO

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28032C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC874 — Multiple Channels of High Density LED Control for Auto. Headlight Apps Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-AUTO-DC-LED-LIGHTING Multiple Channels of High Density LED Control for Automotive Headlight Applications

TIDC874 Multiple Channels of High Density LED Control for Auto. Headlight Apps Software

close
Latest version
Version: 01.00.00.00
Release date: Jan 14, 2015
Hardware development
Reference design
TIDM-AUTO-DC-LED-LIGHTING Multiple Channels of High Density LED Control for Automotive Headlight Applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc874 or www.ti.com/lit/xx/tidc874/tidc874.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC874. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Multiple Channels of High Density LED Ctrl for Auto Headlight Apps Design Guide Jan 12, 2015
Technical article Shining a light on op amps: considerations in LED lighting PDF | HTML Oct 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos