TIDM-3PH-ENERGY5-ESD

Class 0.5 Three-Phase Energy Measurement System with Enhanced ESD Protection Reference Design

TIDM-3PH-ENERGY5-ESD

Design files

Overview

TIDM-3PH-ENERGY5-ESD implements an ANSI/IEC Class 0.5 three-phase energy measurement system with enhanced electrostatic discharge (ESD) protection. The design also features communications through ZigBee™ connectivity. The energy measurement system on chip (SoC) is used to perform all metrology functions and sends active power results to the CC2530EM add-on board. You can use the companion in-home display reference design (TIDM-LOWEND-IHD) to display results remotely.

This reference design uses MSP430F67641A and can also be used with MSP430F67641.

Features
  • Three-phase energy measurement system which exceeds Class-0.5 accuracy requirements from ANSI and IEC
  • Passed IEC 61000-4-2 level-4 air discharge tests (see design guide for details)
  • Energy library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor and line frequency
  • Support for ZigBee® communication to in-home display or connections to Wi-Fi®, wireless M-Bus, and IEEE-802.15.4g add-on communications modules
  • Automated or manual switching between main and auxiliary power sources for metrology engine
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA02.PDF (6281 KB)

Reference design overview and verified performance test data

TIDRF47.PDF (196 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF49.ZIP (446 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAF0.ZIP (307 KB)

Design file that contains information on physical board layer of design PCB

TIDRF48.PDF (410 KB)

PCB layer plot file used for generating PCB design layout

TIDRF46.PDF (103 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sensing MCUs

MSP430F67641Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
DC/DC converters

TPS540603.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67641ALow-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCAF1 — TIDM-3PH-ENERGY5-ESD Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00454 Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design TIDM-3PH-ENERGY5-ESD Class 0.5 Three-Phase Energy Measurement System with Enhanced ESD Protection Reference Design

TIDCAF1 TIDM-3PH-ENERGY5-ESD Software

close
Latest version
Version: 01.00.00.0A
Release date: Oct 16, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00454 Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design TIDM-3PH-ENERGY5-ESD Class 0.5 Three-Phase Energy Measurement System with Enhanced ESD Protection Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcaf1 or www.ti.com/lit/xx/tidcaf1a/tidcaf1a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAF1. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Class 0.5 Three-Phase Energy Measurement System Design Guide Jun 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos