TIDM-02021

TIDM-02021

Design files

Overview

This reference design integrates an 11kW onboard charger (OBC) and a 2.5kW low-voltage (LV) DC- DC converter (LDC). The design uses a three-phase single-stage series resonant dual-active-bridge AC- DC converter topology. TI F29x MCUs and Type-5 enhanced pulse-width-modulator (ePWM) support the complex modulation of the three-phase AC-DC converter.

Features
  • 11kW maximum power and 97.5% peak efficiency for OBC
  • VAC(ph): 175–264V; Nominal 220V
  • VHVDC: 450–850V (high-voltage (HV) battery voltage range)
  • Three-phase single-stage series resonant dual active bridge (SS-SRDAB) enables ZVS and ZCS soft-switching operation
  • 150kHz resonant frequency (80kHz–250kHz operating range) enables high power density
  • Supports bidirectional power flow for G2V and V2L and V2G modes
  • 2.5kW maximum power for LDC
  • VLVDC: Nominal 14V
  • Single MCU for OBC and LDC closed-loop control
  • Type-5 ePWM simplifies the complex PWM modulation for three-phase single-stage converter
Download View video with transcript Video
Important note
Request more information

Design files are available. Request now

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFF5.PDF (374 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

F29H859TU-Q1Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

F29H85X-SOM-EVM — F29H85x controlSOM evaluation module

This reference design integrates an 11kW onboard charger (OBC) and a 2.5kW low-voltage (LV) DC- DC converter (LDC). The design uses a three-phase single-stage series resonant dual-active-bridge AC- DC converter topology. TI F29x MCUs and Type-5 enhanced pulse-width-modulator (ePWM) support the (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02021 11kW three-phase bidirectional onboard charger and low-voltage DC-DC reference design with F29x MCU
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

F29H85X-SOM-EVM F29H85x controlSOM evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-02021 11kW three-phase bidirectional onboard charger and low-voltage DC-DC reference design with F29x MCU

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 11kW Three-Phase Bidirectional Onboard Charger and Low-Voltage DC-DC Reference Design With F29x MCU PDF | HTML Mar 20, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos