TIDM-02003

Ultrasonic sensing subsystem reference design for gas flow measurement

TIDM-02003

Design files

Overview

This reference design helps designers develop an ultrasonic gas-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 microcontroller (MCU) with integrated high-speed, ADC-based signal acquisition and an integrated low-energy accelerator (LEA) to optimize digital signal processing.

Features
  • Best-in-class metrology performance: +/-250ps zero flow drift (ZFD) and 500ps single-shot standard deviation (STD)
  • Low power consumption: <20 uA across 200-kHz to 500-kHz transducers with one set of comprehensive results per second 
  • ±1% flow accuracy up to 12,000 lph with dynamic range of 200:1
  • Three lph minimum detectable flow rate
  • Robust performance against variation of transducer characteristics over temperature
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEJ6A.PDF (2198 KB)

Reference design overview and verified performance test data

TIDRYS7.PDF (531 KB)

Detailed overview of design layout for component placement

TIDRYS6.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYS9.ZIP (2694 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF92.ZIP (3556 KB)

Design file that contains information on physical board layer of design PCB

TIDRYS8.PDF (3250 KB)

PCB layer plot file used for generating PCB design layout

TIDRYS5.PDF (670 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA836Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Data sheet: PDF
Sensing MCUs

MSP430FR604116-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
DC/DC converters

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
Load switches

TPS228600.73-Ω, 5-V, ultra-low leakage load switch

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR504316-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR504116-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR6043116-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR6043Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA8381mA, 300MHz gain bandwidth, voltage-feedback operational amplifier

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR50431Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

This reference design helps designers develop an ultrasonic gas-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02003 Ultrasonic sensing subsystem reference design for gas flow measurement TIDM-02005 Optimized ultrasonic sensing metrology reference design for water flow measurement
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVM430-FR6043 MSP430FR6043 ultrasonic sensing evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-02003 Ultrasonic sensing subsystem reference design for gas flow measurement TIDM-02005 Optimized ultrasonic sensing metrology reference design for water flow measurement

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Ultrasonic Sensing Subsystem Reference Design for Gas Flow (TIDM-02003) (Rev. A) PDF | HTML Jul 13, 2022
Application note Gas Meter Design Guide Oct 28, 2020
Application note Oxygen Concentration Sensing PDF | HTML Oct 14, 2020
Application note High-Resolution Anemometers Oct 2, 2020
Application note Ultrasonic Surface Sensing Sep 25, 2020

Related design resources

Software development

DRIVER OR LIBRARY
MSP-ULTRASONIC-DESIGN-CENTER MSP430 MCUs Ultrasonic Sensing Design Center

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos