TIDM-01000

TIDM-01000

Design files

Overview

This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so  the standalone DAC is no longer required. This design achieves a 12-bit output resolution with an output current resolution of 6 µA. The design incorporates reverse-polarity protection as well as IEC61000-4-2 and IEC61000-4-4 protection on the loop-power input.

Features
  • Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
  • Temperature range for RTD of –200°C to 850°C
  • Maximum Measured Error: <1°C
  • IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
  • Small Form Factor (L × W): 60mm × 8mm
  • Operating Temperature Range -40°C to 105°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE64.PDF (11116 KB)

Reference design overview and verified performance test data

TIDRWF0.PDF (107 KB)

Detailed overview of design layout for component placement

TIDRWE9.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWF2.ZIP (490 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEP4.ZIP (323 KB)

Design file that contains information on physical board layer of design PCB

TIDRWF1.PDF (507 KB)

PCB layer plot file used for generating PCB design layout

TIDRWE8.PDF (194 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2353 — 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2355 — 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD

Data sheet: PDF | HTML
Precision ADCs

ADS1120 — 16-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCEP5 — TIDM-01000 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-01000 — 4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo

TIDCEP5 — TIDM-01000 Firmware

close
Latest version
Version: 01.00.00.00
Release date: May 20, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-01000 — 4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcep5 or www.ti.com/lit/xx/tidcep5/tidcep5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEP5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design May 21, 2018
Technical article Get more signal chain from your MCU in factory automation applications PDF | HTML Jun 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos