TIDEP0014

Dual Camera Reference Design based on TMDXEVM437X

TIDEP0014

Design files

Overview

Developers looking for camera support on the Sitara AM437x processors can use this reference design to jump start their development. The AM437x camera interface is a parallel port that can be configured as a single or dual camera interface. The dual camera configuration enables the use of two simultaneous camera inputs.

Features
  • Two simultaneous 2-Megapixel SOC Cameras
  • Cameras connected to the integrated Camera Interface (VPFE) of the Sitara AM437x processor
  • Dual Port 8-bit interface with BT656 or external synch signals
  • YUV422/RGB422, BT656, and RAW interface formats
  • Complete sub-system reference with schematics, BOM, design files, and HW User's Guide implemented on a fully assembled board developed for testing and validation.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR804.ZIP (23 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR803.ZIP (472 KB)

Files used for 3D models or 2D drawings of IC components

TIDR802.PDF (39 KB)

Detailed schematic diagram for design layout and components

TIDR801.PDF (54 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS793200mA low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102VTwo-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM437X Processor SDK for AM437x Sitara Processors - Linux and TI-RTOS support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos