TIDEP0007

Internet Enabled 3D Printer Motion Controller Reference Design

TIDEP0007

Design files

Overview

This open source 3D printer motion controller design connects your BeagleBone Black to a 3D printer enabling your 3D printer to become an internet enabled device capable of super high speed printing. With this design you no longer need to have a dedicated computer connected to your 3D printer. Load your 3D printer files onto your BeagleBone Black and the 3D printer design will communicate with the 3D printer. This design is based on the Replicape 3D printer BeagleBone Black add-on board. All design files and software are open source, licensed under GPL.

More information about BeagleBone Black: https://www.ti.com/tool/beaglebk
More information about Replicape, including design files and software: http://www.thing-printer.com/product/replicape/

Features
  • AM335x ARM Cortex-A8 processor-based design reduces development time by utilizing an open-source design
  • Five stepper motor controllers that can handle up to 2.5A peak current and 1.75 RMS. They are also very immune to short circuit and overheating
  • High-power MOSFETs for controlling two heater cartridges and one hot bed
  • Thermistor inputs for NTC thermistors. Each input has a filter to suppress high voltage noise spikes coming from the MOSFETs. There is also a separate pin to ground for shielding the cables of the ADCs.
  • Software for creating a GUI with 3D model and to control timings of the various stepper motors
  • This sub-system is an example sub-system that can be designed and comes with schematics, BOM, Gerbers and other design files.

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR254.ZIP (12 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC176.ZIP (1140 KB)

Detailed schematic diagram for design layout and components

TIDR253.PDF (77 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXEVM3358 — AM335x evaluation module

This open source 3D printer motion controller design connects your BeagleBone Black to a 3D printer enabling your 3D printer to become an internet enabled device capable of super high speed printing. With this design you no longer need to have a dedicated computer connected to your 3D printer. Load (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-WL1835MODCOM8B 2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module TIDC-WL1837MODCOM8I 2.4 & 5 GHz Dual Band Wi-Fi® + Bluetooth® Antenna Design on WiLink™ 1837 Module TIDEP0007 Internet Enabled 3D Printer Motion Controller Reference Design TIDEP0044 Solar Inverter Gateway Development Platform Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXEVM3358 AM335x evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-WL1835MODCOM8B 2.4 GHz WiFi® + Bluetooth® Certified Antenna Design on WiLink™ 1835 Module TIDC-WL1837MODCOM8I 2.4 & 5 GHz Dual Band Wi-Fi® + Bluetooth® Antenna Design on WiLink™ 1837 Module TIDEP0007 Internet Enabled 3D Printer Motion Controller Reference Design TIDEP0044 Solar Inverter Gateway Development Platform Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos