TIDEP-0104

Obstacle detection reference design using 77-GHz mmWave sensor

TIDEP-0104

Design files

Overview

This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as an obstacle-detection sensor for the car door and trunk, enabling applications like automatic car door openers and intelligent car doors that can accurately detect obstacles/objects in a wide field of view (FoV). The evaluation kit comes with a single patch antenna for wider FoV detection in azimuth (±70°) and elevation (±40º), and a detection range of up to 15 m. A reference software implementation on the device is provided, which enables high-resolution detection of objects with clustering. A MATLAB®-based GUI is provided for visualization of detected objects.

Features
  • Demonstrates 77-GHz mmWave sensor technology for obstacle detection on car doors and trunks for applications like automatic door openers and car-door obstacle detection
  • Wide FoV detection in azimuth (±70°) and elevation (±40°)
  • Source code for processing and detection based on the mmWave software development kit (MMWAVE-SDK)
  • Based on proven EVM hardware designs, enabling quick time to market and out-of-the-box demonstration
  • Design guide explains processing chain software, algorithms, and GUI for visualization
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE83.PDF (19612 KB)

Reference design overview and verified performance test data

TIDRXN3.PDF (4988 KB)

Detailed overview of design layout for component placement

TIDRXN5.PDF (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXN6.PDF (43 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXN4.ZIP (5841 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF06.ZIP (1747 KB)

Design file that contains information on physical board layer of design PCB

TIDRXN2.PDF (4988 KB)

PCB layer plot file used for generating PCB design layout

TIDRXN0.PDF (1125 KB)

Detailed schematic diagram for design layout and components

TIDRXN1.PDF (1126 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A50183.3V, 2:1 (SPDT), 4-channel, analog switch

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR1642Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Digital temperature sensors

TMP112±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

AWR1642BOOST-ODS — AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module

This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as an obstacle-detection sensor for the car door and trunk, enabling applications like automatic car door openers and intelligent car doors that can accurately detect obstacles/objects in a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0104 Obstacle detection reference design using 77-GHz mmWave sensor
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0104 Obstacle detection reference design using 77-GHz mmWave sensor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Obstacle Detection Reference Design Using 77-GHz mmWave Sensor Mar 29, 2018

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos