TIDEP-01034

TIDEP-01034

Design files

Overview

This reference design provides a foundation for corner radar applications to meet entry-level blind spot detection (BSD) requirements using the AWRL1432BOOST-BSD evaluation module. The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects up to 120m.

Features
  • Enables car manufacturers to meet entry-level blind spot detection (BSD) requirements using a single chip
  • Detect and track objects (such as cars and trucks) up to 120 meters away with velocities of ±144 kmph
  • Antenna azimuth field of view ±60° with azimuth angular resolution of approximately 20°
  • Demonstrates AWRL1432 processing capabilities, including data compression, max velocity extension, and 2D tracking
  • Improves the customer development cycle (for example, hardware redesign and software effort)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF76.PDF (1171 KB)

Reference design overview and verified performance test data

TIDMD03.PDF (989 KB)

Detailed overview of design layout for component placement

TIDMD02.PDF (203 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD05.ZIP (14217 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGP6.ZIP (2550 KB)

Design file that contains information on physical board layer of design PCB

TIDMD04.PDF (8813 KB)

PCB layer plot file used for generating PCB design layout

TIDMD01.PDF (2018 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWRL1432 — Single-chip low-power 76GHz to 81GHz automotive mmWave radar sensor

Data sheet: PDF | HTML
System basis chips (SBCs)

TCAN4550-Q1 — Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

AWRL1432BOOST-BSD — AWRL1432 evaluation module

This reference design provides a foundation for corner radar applications to meet entry-level blind spot detection (BSD) requirements using the AWRL1432BOOST-BSD evaluation module. The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects up to 120m.
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-01034 — Entry-level blind spot detection reference design using mmWave radar
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AWRL1432BOOST-BSD — AWRL1432 evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-01034 — Entry-level blind spot detection reference design using mmWave radar

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Entry-level blind spot detection reference design using mmWave radar PDF | HTML Jun 3, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos