TIDEP-0099
Audio Preprocessing System Reference Design for Voice-Based Applications
TIDEP-0099
Overview
This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter. The rapid increase in applications that are used in noise-prone environments for voice activated digital assistants creates demand for systems that extract clear voice from noisy environments. The TIDEP-0099 reference design uses a microphone array and a sophisticated signal processing to extract clear audio from noisy environments.
Features
- Single digital signal processor (DSP) SoC for audio pre-processing
- Circular Microphone Board (CMB) with 360 degree coverage of audio source
- Audio preprocessing software
- Hardware and software solution with modularized components to build an audio preprocessing solution for clear voice triggering and recognition
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320C6657 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART
TMS320C6655 — High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz
TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Audio Pre-Processing System Reference Design for Voice-Based Applications Usin (Rev. A) | Jul 6, 2017 | |
| VID | Voice Preprocessing Demo on C6747 | Sep 1, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.