TIDC-EVSE-WIFI

Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

TIDC-EVSE-WIFI

Design files

Overview

The TIDC-EVSE-Wi-Fi® verified reference design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi functionality. The CC3100 network processor enables highly-embedded devices like the EVSE to easily connect to an existing wireless network or directly to a device. By integrating this functionality in an EVSE, the design is capable of remote-power monitoring and control of the charging state of the connected electric vehicle.

Features
  • Implementation of J1772-compliant service equipment
  • Wi-Fi support for remote monitoring and control of EVSE
  • High-current relay drivers for support of high-current contractors
  • Standardized pilot-wire signaling protocol
  • Integrated utility meter-grade energy measurement
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBV2.PDF (5542 KB)

Reference design overview and verified performance test data

TIDRNE0.PDF (241 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNE2.ZIP (224 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCL0.ZIP (298 KB)

Design file that contains information on physical board layer of design PCB

TIDRNE1.PDF (1126 KB)

PCB layer plot file used for generating PCB design layout

TIDRND9.PDF (74 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LM7322Dual, 32-V, 20-MHz operational amplifier

Data sheet: PDF | HTML
Low-side switches

TPL7407L40-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML
AC/DC converters

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Sensing MCUs

MSP430F6736Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
DC/DC converters

TPS620633MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

Data sheet: PDF | HTML
General-purpose op amps

OPA171Single, 36-V, 3-MHz, low-power operational amplifier

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCK8 — TIDC-EVSE-WIFI Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-EVSE-WIFI Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design
Download options

TIDCCK8 TIDC-EVSE-WIFI Software

close
Latest version
Version: 01.00.00.00
Release date: Aug 25, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDC-EVSE-WIFI Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcck8 or www.ti.com/lit/xx/tidcck8/tidcck8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCK8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Wi-Fi Enabled Level 1 Level 2 Electric Vehicle Service Equipment Design Guide Aug 16, 2016
Technical article Pile on to a charger – my EV needs power PDF | HTML Dec 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos