TIDA-050038

TIDA-050038

Design files

Overview

TIDA-050038 is a system-on-module (SoM) development board integrating two TI PMICs, TPS6521825 and LP873347, with the NXP™ i.MX 8M Mini Application Processor. The hardware design also includes LPDDR4 SDRAM (2GB, x32-bit), QSPI NORFlash (32MB), 16GB eMMC 5.1, 32-kHz RTC oscillator, WiFi + Bluetooth module, and 9-channel current monitoring.

The SoM board is compatible with the 8MMiniLPD4-EVK base board for full system evaluation. This design is intended for any project that is using the i.MX 8M Mini or i.MX 8M Nano processor and requires evaluation of alternate power solutions.

Features
  • System-on-Module (SoM) board for rapid development of NXP i.MX 8M Mini systems
  • Low-power modes & DVFS supported
  • 9-channel current monitoring for DC-DCs and LDOs
  • Wi-Fi® + Bluetooth® wireless connectivity
  • Display connector (DSI), Camera connector (CSI), additional peripherals on compatible base-board
  • Selectable boot options (SD, eMMC, QSPI)
Output voltage options TIDA-050038.01 TIDA-050038.02 TIDA-050038.03 TIDA-050038.04 TIDA-050038.05 TIDA-050038.06 TIDA-050038.07 TIDA-050038.08 TIDA-050038.09 TIDA-050038.10 TIDA-050038.11
Vin (Min) (V) 2.8 2.8 2.8 2.8 2.7 2.7 2.7 2.7 2.7 2.2 2.2
Vin (Max) (V) 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5
Vout (Nom) (V) .85 .85 1.2 .9 .85 1.1 3.3 1.8 1.8 .8 1.8
Iout (Max) (A) 3 3 .3 .3 1.8 1.8 1.8 1.6 .4 .03 .03
Output Power (W) 2.55 2.55 .36 .27 1.53 1.98 5.94 2.88 .72 .024 .054
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Linear Regulator Linear Regulator Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck Boost- Synchronous Linear Regulator Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEV8A.PDF (2736 KB)

Reference design overview and verified performance test data

TIDM372.ZIP (263 KB)

Detailed overview of design layout for component placement

TIDM371A.PDF (639 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM374A.ZIP (8915 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ1.ZIP (1120 KB)

Design file that contains information on physical board layer of design PCB

TIDM373.ZIP (304 KB)

PCB layer plot file used for generating PCB design layout

TIDM370B.PDF (4997 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital power monitors

INA322126V, triple channel, 13-bit, i2c output current/voltage monitor w/alerts

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP8733Dual high-current buck converters and dual linear regulators

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS6521825Power Management IC (PMIC) for NXP i.MX 8M mini

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFR8 — TIDA-050038 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050038 Integrated power supply reference design for NXP i.MX 8M mini processor
Evaluation board
VVDN-3P-SOM Fully functional SOM boards integrating TI PMIC, NXP application processors and different interfaces

TIDCFR8 TIDA-050038 Software

close
Latest version
Version: 01.00.00.00
Release date: Feb 3, 2020
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-050038 Integrated power supply reference design for NXP i.MX 8M mini processor
Evaluation board
VVDN-3P-SOM Fully functional SOM boards integrating TI PMIC, NXP application processors and different interfaces

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfr8 or www.ti.com/lit/xx/tidcfr8/tidcfr8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFR8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Integrated Power Supply Reference Design for NXP i.MX 8M Mini Processor (Rev. A) Feb 4, 2020
User guide LP873347 Technical Reference Manual PDF | HTML Sep 10, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos