TIDA-050030

120W dual-stage matrix compatible automotive headlight ECU reference design

TIDA-050030

Design files

Overview

This reference design details a headlight ECU using an interleaved boost in voltage regulation mode feeding four synchronous buck channels. This design is also capable of matrix headlight control and is mounted to a heatsink and enclosure to emulate an automotive headlight ECU. The TPS92682-Q1 is setup as a two phase interleaved boost controller set in voltage regulation mode capable of 130W output power. The boost output drives two TPS92520-Q1 dual channel synchronous buck drivers for a total of four buck channels at 120W total output. The design is mounted to a heatsink and enclosed to emulate an automotive headlight ECU. A MSP432 processor controls the TPS92682-Q1 and the two TPS92520-Q1 devices by the SPI interface. The MSP432 communicates to the master via CAN and also communicates to the lighting matrix module using UART communications via a CAN transceiver. Several bench-test results are available for this design including efficiency data, thermal measurements, pixel-controlled load data, and EMC measurements according to the CISPR 25 Class 5 conducted specification.

Features
  • Four synchronous monolithic buck channels capable of pixel controlled, dynamic LED loads
  • Each buck channel capable of up to 1.5A/55W; Total ECU power output of 120W
  • 9 to 24 V full power operating range, power de-rated down to 6V inputs
  • Interleaved boost voltage with 130W output
  • Full enclosure leveraging the top exposed pad of the buck for high power density and shielding
  • Controllable via CAN interface
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEU1A.PDF (3238 KB)

Reference design overview and verified performance test data

TIDM282.PDF (459 KB)

Detailed overview of design layout for component placement

TIDM281.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM284.ZIP (21602 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO2.ZIP (964 KB)

Design file that contains information on physical board layer of design PCB

TIDM283.PDF (2323 KB)

PCB layer plot file used for generating PCB design layout

TIDM280.PDF (693 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92520-Q11.6-A dual synchronous buck LED driver with SPI

Data sheet: PDF | HTML
Automotive LED drivers

TPS92682-Q1Dual channel constant-Voltage and constant current controller with SPI

Data sheet: PDF | HTML
CAN transceivers

TCAN1042V-Q1Automotive fault-protected CAN transceiver with I/O level shifting and flexible data-rate

Data sheet: PDF | HTML
DC/DC converters

LM26420-Q1Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS57160-Q1Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS92682EVM-069 — TPS92682-Q1 Constant voltage 2-phase boost evaluation module

This reference design details a headlight ECU using an interleaved boost in voltage regulation mode feeding four synchronous buck channels. This design is also capable of matrix headlight control and is mounted to a heatsink and enclosure to emulate an automotive headlight ECU. The TPS92682-Q1 is (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92682EVM-069 TPS92682-Q1 Constant voltage 2-phase boost evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 120W Dual-Stage Matrix Compatible Automotive Headlight ECU Reference Design (Rev. A) Nov 27, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos