TIDA-050017

TIDA-050017

Design files

Overview

Many electronic components require their temperature to be regulated for best performance and for longer operating life times. Precise temperature control down to 0.1°C is critical for certain applications such as laser diodes used in optical modules, where even a 1°C change in temperature can cause a drift of 0.1 nm in the wavelength of the laser.

Thermoelectric cooling (TEC) devices using the Peltier effect can be used for controlling the temperature in these applications. The direction of current flowing through the TEC determines if it is being heated or cooled. This design guide shows how to implement a TEC driver using TI’s low quiescent current (11 µA) buck-boost converter (TPS63802) in combination with a microcontroller (MSP430FR2433) to precisely regulate the temperature of sensitive devices.

Features
  • Low solution costs
  • Power stage (TPS63802) with small solution size
    (< 30 mm²)
  • Power Stage (TPS63802) with low quiescent current
    (11 μA)
  • Digital PI control
  • Precise temperature control <0.1°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEN2A.PDF (688 KB)

Reference design overview and verified performance test data

TIDRZD5.PDF (125 KB)

Detailed overview of design layout for component placement

TIDRZD4.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCFD8.ZIP (396 KB)

Design file that contains information on physical board layer of design PCB

TIDRZD6.PDF (555 KB)

PCB layer plot file used for generating PCB design layout

TIDRZD3.PDF (168 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS638022-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package

Data sheet: PDF | HTML
DC/DC converters

TPS638052-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR243316 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Shunt voltage references

LM4041DAdjustable, precision micropower shunt voltage reference with 1% accuracy

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFU0 — TIDA-050017 TEC Driver Software Example

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63807 2A,11-uA quiescent current buck-boost converter
Hardware development
Reference design
TIDA-050017 TEC driver reference design for 3.3V inputs

TIDCFU0 TIDA-050017 TEC Driver Software Example

close
Latest version
Version: 01.00.00.00
Release date: Apr 21, 2020
Products
DC/DC converters
TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63807 2A,11-uA quiescent current buck-boost converter
Hardware development
Reference design
TIDA-050017 TEC driver reference design for 3.3V inputs

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfu0 or www.ti.com/lit/xx/tidcfu0/tidcfu0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFU0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TEC Driver Reference Design for 3.3-V Inputs (Rev. A) Aug 6, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos