TIDA-050013

Ultra-Small RGB LED animation solution for battery powered applications reference design

TIDA-050013

Design files

Overview

This reference design is a 2 cm x 2 cm RGB LED animation solution for battery powered applications using the LP5523 and MSP430FR2111 devices. The LP5523 device is a LED driver with a programmable control engine in a DSBGA package. The LP5523 enables vivid lighting patterns for applications that must fit within a very small PCB. This design demonstrates full functionality while using limited MCU resources.

Features
  • Minimum MCU loading when running preset lighting pattern
  • Lower system current consumption through LP5523 engine control
  • Low quiescent current during standby mode
  • Full diagnostics and protection
  • 2 cm² small PCB size design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE7.PDF (864 KB)

Reference design overview and verified performance test data

TIDRXM2.ZIP (96 KB)

Detailed overview of design layout for component placement

TIDRXL5.ZIP (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXM4.ZIP (903 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF03.ZIP (1541 KB)

Design file that contains information on physical board layer of design PCB

TIDRXM3.ZIP (490 KB)

PCB layer plot file used for generating PCB design layout

TIDRXL6.ZIP (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430FR211116 MHz MCU with 4KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI, timer

Data sheet: PDF
RGB LED drivers

LP55239-channel RGB/White LED driver with internal program memory and integrated charge Pump - DSBGA

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDCF01 — TIDA-050013 Sample Code

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050013 Ultra-Small RGB LED animation solution for battery powered applications reference design

TIDCF01 TIDA-050013 Sample Code

close
Latest version
Version: 01.00.00.00
Release date: Nov 4, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-050013 Ultra-Small RGB LED animation solution for battery powered applications reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcf01 or www.ti.com/lit/xx/tidcf01/tidcf01.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCF01. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultra-Small RGB LED Animation Solution for Bttry-Pwered Apps Reference Design Nov 6, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos