TIDA-020072

100/1000Base-T1 automotive Ethernet expansion reference design for Jacinto™ 7 processors

TIDA-020072

Design files

Overview

This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC817S-Q1 100MBit/s single pair Ethernet (SPE) PHY with the option to switch to the DP83TG720S-Q1 SPE PHY for 1000MBit/s operation. A coupling network is used to couple in 12V to the data line.

Features
  • 100Base-T1 automotive Ethernet connected through SGMII to Jacinto™ 7 processors
  • Footprint compatible to TI's 1000Base-T1 SPE PHYs
  • Automotive qualified filter network for 12V power coupling
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF83.PDF (590 KB)

Reference design overview and verified performance test data

TIDMDA9.PDF (344 KB)

Detailed overview of design layout for component placement

TIDMDA8.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDB1.ZIP (3514 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGR6.ZIP (3079 KB)

Design file that contains information on physical board layer of design PCB

TIDMDB0.PDF (1842 KB)

PCB layer plot file used for generating PCB design layout

TIDMDA7.PDF (517 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7B82-Q1Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74701-Q1Automotive 500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06-Q1Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC817S-Q1Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10

Data sheet: PDF | HTML
DC/DC converters

TPS629210-Q1Automotive 3-V to 17-V, 1-A, high-efficiency and low-IQ, synchronous buck converter in SOT-583

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100/1000Base-T1 Automotive Ethernet Expansion Reference Design for Jacinto™ 7 Processors PDF | HTML Sep 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos