TIDA-01610

Automotive Tracking Power Supply Reference Design for Audio Amplifiers

TIDA-01610

Design files

Overview

This reference design implements a 10 amp, two-phase boost converter with an adjustable output voltage that can be dynamically set for voltages from 16V to 40V DC. The output voltage range allows tracking an audio signal when provided by either a PWM signal from a processor or a voltage.

Features
  • PWM or DC level control of output voltage
  • Allows adjustment of audio amplifier power supply to match signal conditions
  • Input Voltage Range: 9V to 16V
  • Output Voltage Range: 16V to 40V
  • 10 amp output
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU1.PDF (5985 KB)

Reference design overview and verified performance test data

TIDRVN5.PDF (191 KB)

Detailed overview of design layout for component placement

TIDRVN4.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVN7.ZIP (1253 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEI3.ZIP (1826 KB)

Design file that contains information on physical board layer of design PCB

TIDRVN6.PDF (1214 KB)

PCB layer plot file used for generating PCB design layout

TIDRVN3.PDF (222 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25122-Q13-42-V wide VIN, synchronous boost controller with multiphase capability, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Tracking Power Supply for Car Audio Amplifiers Reference Design Feb 14, 2018

Related design resources

Reference designs

REFERENCE DESIGN
PMP21112 98% Efficient 400W Adjustable Output Dual Phase Boost with Envelope Tracking Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos