PMP21112

98% Efficient 400W Adjustable Output Dual Phase Boost with Envelope Tracking Reference Design

PMP21112

Design files

Overview

PMP21112 is a dual-phase boost reference design utilizing the LM25112-Q1 controller for automotive applications. This design can operate from 9V to 16V. The design has an adjustable output of 16V to 40V and capable of sourcing 10A continuous current. LM25112-Q1 has a bypass function where Vin is equal or greater than the set output voltage, the device will bypass Vin via the high side sync FET. Output adjustment is achieved via a 3.3V PWM signal, by adjusting the duty cycle of the PWM signal from 10% to 90%, output will go from 40V to 16V respectively. This design is also capable of tracking a sine wave up to 500Hz without distortion and achieve less than 300us delay time between sine wave and the output voltage. Switching frequency is set to 150kHz, and a 4 layer PCB is used. Three 6.8mF, 65V rated electrolytic capacitors are used to damp the input supply’s wiring inductance for all test data taken on this test report.

Features
  • Synchronous rectification to improve efficiency, 98% peak efficiency
  • Envelope tracking from 16V to 40Vout adjustment
  • Adjustable output capable of delivering 400W
  • Low BOM count and cost, compact solution size
Output voltage options PMP21112.1 PMP21112.2 PMP21112.3 PMP21112.4
Vin (Min) (V) 9 9 9 9
Vin (Max) (V) 16 16 16 16
Vout (Nom) (V) 16 20 30 40
Iout (Max) (A) 10 10 10 10
Output Power (W) 160 200 300 400
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Boost- Synchronous Boost- Synchronous Boost- Synchronous Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE34.PDF (1791 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRV37.PDF (188 KB)

Detailed overview of design layout for component placement

TIDRV36.PDF (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV39.ZIP (1265 KB)

Files used for 3D models or 2D drawings of IC components

TIDCED2.ZIP (510 KB)

Design file that contains information on physical board layer of design PCB

TIDRV38.PDF (1089 KB)

PCB layer plot file used for generating PCB design layout

TIDRV35.PDF (200 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25122-Q13-42-V wide VIN, synchronous boost controller with multiphase capability, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP21112 Test Results Dec 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos