TIDA-01588

10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive

TIDA-01588

Design files

Overview

This 15W, 12-mm x 20-mm, power stage reference design drives and controls the position of the brushed DC (BDC) motor operating from a three to six cell Li-ion battery. This highly efficient solution is optimized with a very small form factor that easily fits into the motor, and supports precise motor position control. The design is also capable of driving the motor at high speed without any position feedback. The reference design demonstrates fast and accurate current sensing for quality torque control, and the onboard MCU provides UART connectivity, which enables controllability with any external controller.

Features
  • Brushed DC servo drive operates at voltage ranging from 6.5-V to 25.2-V (3 to 6 cell Li-ion battery)
  • Supports 1.4 -ARMS continuous, 2.5-A peak motor winding current, with over current and shoot-through protection 
  • Precise motor position control with encoder or potentiometric position feedback 
  • Very small PCB form factor of 12mm x 20mm, with >90 % power stage efficiency
  • Current sensing with < 1% calibrated accuracy error, enable accurate torque control
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDT6.PDF (4757 KB)

Reference design overview and verified performance test data

TIDRUO4.PDF (103 KB)

Detailed overview of design layout for component placement

TIDRUO3.PDF (289 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUO6.ZIP (1032 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE99.ZIP (502 KB)

Design file that contains information on physical board layer of design PCB

TIDRUO5.PDF (330 KB)

PCB layer plot file used for generating PCB design layout

TIDRUO2.PDF (443 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV887050-V, 3.6-A H-bridge motor driver with current regulation

Data sheet: PDF | HTML
ESD protection diodes

ESD122Dual 0.2-pF, ±3.6-V, ±17-kV ESD protection diode for USB Type-C and HDMI 2.0

Data sheet: PDF | HTML
General-purpose op amps

TLV9061Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR243316 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCEA0 — TIDA-01588_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01588 10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive

TIDCEA0 TIDA-01588_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Dec 12, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01588 10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcea0 or www.ti.com/lit/xx/tidcea0/tidcea0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEA0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 10.8-V/15-W, >90% Efficiency, 2.4-cm², Power Stage Ref Des for BDC Servo Drive Dec 13, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos