TIDA-01587

10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive

TIDA-01587

Design files

Overview

This 15-W, 16-mm × 27-mm, power stage reference design drives and controls the position of the brushless DC (BLDC) motor operating from a three- to four-cell Li-ion battery. This highly-efficient solution is optimized with a very small form factor that easily fits into the motor and supports precise motor position control. The design is also capable of driving the motor at high speeds with position feedback. The reference design is protected for overcurrent and short circuit, and the onboard MCU provides UART connectivity, which enables controllability with any external controller.

Features
  • Brushless DC servo drive operates at voltage ranging from 6-V to 16.8-V (3 to 4 cell Li-ion battery)
  • Support 2.5 -ARMS continuous, 5-A peak motor winding current, with over current and shoot-through protection by VDS monitoring.
  • Closed loop 60° electrical position control with digital hall sensor feedback for a BLDC motor
  • Supports position control with sinusoidal excitation with analog hall feedback
  • Very small PCB form factor of 16mm x 27mm, with >95 % power stage efficiency
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE42.PDF (1170 KB)

Reference design overview and verified performance test data

TIDRVP5.PDF (141 KB)

Detailed overview of design layout for component placement

TIDRVP4.PDF (293 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVP7.ZIP (598 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEI8.ZIP (181 KB)

Design file that contains information on physical board layer of design PCB

TIDRVP6.PDF (544 KB)

PCB layer plot file used for generating PCB design layout

TIDRVP3.PDF (576 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
BLDC drivers

DRV830440-V max 3-phase smart gate driver with current shunt amplifier

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR594916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD87502Q230-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2, 42 mOhm, gate ESD protection

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCEI9 — TIDA-01587_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01587 10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive

TIDCEI9 TIDA-01587_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Feb 23, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01587 10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcei9 or www.ti.com/lit/xx/tidcei9/tidcei9.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEI9. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 10.8V/30W, >95% Efficiency, 4.3cm2, Power Stage Reference Design for BLDC Drive Feb 23, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos