TIDA-01585

24V, 36W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design

TIDA-01585

Design files

Overview

This brushless DC (BLDC) motor drive reference design uses closed-loop control to achieve a very-high speed accuracy using only two chips. The first chip is a cost effective entry level MCU out of the popular ultra-low power MSP430 family. The other (DRV10987) is a three-phase, sensorless, 180° sinusoidal motor driver with integrated power MOSFETs. The total solution is optimized with high efficiency and a very-small form factor to easily fit into the motor.

Features
  • Closed-loop speed control ensures high accuracy of expected motor speed
  • Highly-integrated and protected single-chip, sinusoidal brushless motor controller reduces external part count and audible noise
  • Closed-loop system uses only two chips
  • Integrated buck and linear regulator to efficiently step down supply voltage to 3.3V for powering both internal and external circuits (TI MSP430™ MCU) 
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDS5.PDF (1610 KB)

Reference design overview and verified performance test data

TIDRVW6.PDF (87 KB)

Detailed overview of design layout for component placement

TIDRVW5.PDF (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVW8.ZIP (841 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEK4.ZIP (215 KB)

Design file that contains information on physical board layer of design PCB

TIDRVW7.PDF (376 KB)

PCB layer plot file used for generating PCB design layout

TIDRVW4.PDF (451 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV1098712-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR231116-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCEK5 — TIDA-01585_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01585 24V, 36W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design

TIDCEK5 TIDA-01585_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 21, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01585 24V, 36W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcek5 or www.ti.com/lit/xx/tidcek5/tidcek5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEK5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 24V/36W BLDC Motor Driver Reference Design With Close-Loop Speed Control Nov 2, 2017
Technical article Designing efficient, high-performing appliances with BLDC motors PDF | HTML Jul 12, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos