TIDA-01553

TIDA-01553

Design files

Overview

This reference design is a high-current, wide input voltage range circuit that can handle engine cold crank profile down to 2.5V. The dual-output voltages are 5V and 3.3V that support up to 10A for each output. The design is suitable for an automotive off-battery infotainment application that needs to support a very stringent starting profile down to 2.5V.

Features
  • Wide input voltage range of 2.5V to 40V
  • Dual high-current synchronous outputs: 5V, up to 10A; 3.3V, up to 10A
  • Continuous operation during engine crank transient down to 2.5V
  • Reverse battery protection with zero IQ smart diode controller
  • Minimized AM radio band interference
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDR1.PDF (949 KB)

Reference design overview and verified performance test data

TIDRVJ4.PDF (258 KB)

Detailed overview of design layout for component placement

TIDRVJ3.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVJ6.ZIP (1355 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEH4.ZIP (1631 KB)

Design file that contains information on physical board layer of design PCB

TIDRVJ5.PDF (1402 KB)

PCB layer plot file used for generating PCB design layout

TIDRVJ2.PDF (323 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25122-Q1 — 3-42-V wide VIN, synchronous boost controller with multiphase capability, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC controllers

LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

LM5140ADESIGN-CALC — LM5140 Dual Synchronous Buck Controller Design Tool - Quick Start Calculator

Welcome to the LM5140-1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC synchronous buck converter based on the LM5140-Q1 current-mode controller. As such, the user can expeditiously arrive at an optimized design to meet (...)

Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller
Hardware development
Reference design
PMP15032 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5140-Q1 TIDA-01534 — Automotive Off-battery Dual-phase Boost Converter Reference Design TIDA-01553 — Automotive Off-battery VCM Supporting 2.5-V Cold Crank Profile Reference Design
Evaluation board
LM5140RWGEVM — LM5140RWGEVM Dual Synchronous Buck Converter EVM LM5140RWGEVMHD — LM5140QRWGRQ1 Dual Synchronous Buck Converter High Density Evaluation Module (EVM)

LM5140ADESIGN-CALC — LM5140 Dual Synchronous Buck Controller Design Tool - Quick Start Calculator

close
Latest version
Version: 01.00.00.0D
Release date: Oct 31, 2019
Products
DC/DC controllers
LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller
Hardware development
Reference design
PMP15032 — Automotive High Current, Wide VIN Synchronous Buck Controller Reference Design Featuring LM5140-Q1 TIDA-01534 — Automotive Off-battery Dual-phase Boost Converter Reference Design TIDA-01553 — Automotive Off-battery VCM Supporting 2.5-V Cold Crank Profile Reference Design
Evaluation board
LM5140RWGEVM — LM5140RWGEVM Dual Synchronous Buck Converter EVM LM5140RWGEVMHD — LM5140QRWGRQ1 Dual Synchronous Buck Converter High Density Evaluation Module (EVM)

Release Information

The design resource accessed as www.ti.com/lit/zip/snvc191 or www.ti.com/lit/xx/snvc191d/snvc191d.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC191. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Off-Battery VCM, Supporting 2.5-V Cold Crank Profile Reference Design Jan 30, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos