TIDA-01536

Single-Channel, Isolated, 3-Wire Current Loop Transmitter Reference Design

TIDA-01536

Design files

Overview

This single-channel, input-isolated, three-wire current loop transmitter reference design provides a current range of 0 mA to 20 mA while operating on a 24-V supply. The design features a precision digital-to-analog converter (DAC) with an internal reference voltage, integrated three-wire current loop transmitter, and a digital isolator to realize the circuit goals. Protection circuitry is included to pass the IEC61000-4 tests.

Features
  • Analog output for factory automation and control
  • 16-bit resolution
  • 0-mA to 20-mA current output
  • Protected against IEC61000-4 transients
  • 3-wire SPI input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB12.PDF (1987 KB)

Reference design overview and verified performance test data

TIDRWL4.PDF (78 KB)

Detailed overview of design layout for component placement

TIDRWL7.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWL6.ZIP (510 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER5.ZIP (58 KB)

Design file that contains information on physical board layer of design PCB

TIDRWL5.PDF (461 KB)

PCB layer plot file used for generating PCB design layout

TIDRWL8.PDF (107 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7340CLow-power, quad-channel, 4/0, 25-Mbps digital isolator

Data sheet: PDF | HTML
4-20mA signal conditioners

XTR111Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC855116-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Channel, Isolated, 3-Wire Current Loop Transmitter Reference Design Jun 26, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos