TIDA-01516
Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0
TIDA-01516
Overview
This reference design offers a Bluetooth® 5.0 SimpleLink™ option with better industrial noise immunity, more range, and less power for industrial applications such as power tools that operate from a 5- cell Li-ion battery. This power stage reference design uses a single Bluetooth low energy (BLE) MCU for both wireless connectivity and three-phase brushless DC (BLDC) motor trapezoidal control, designed in a single board, reducing the BOM and hence overall cost. The design demonstrates the BLE RX sensitivity of –96 dBm even when the power stage is driving motor, showing the robustness of RF performance. The design also demonstrates a small form factor power stage with overcurrent and short-circuit protection by MOSFET VDS sensing.
Features
- Single MCU integrating the motor control functionality as well as BLE connectivity
- 600-W BLDC motor drive, operating from 6-V to 21.6-V, supports 27 -ARMS continuous winding current without heat sink in a small form factor of 70 mm x 45 mm
- Offers Bluetooth 5.0 SimpleLink™ solution using a 61μA/MHz Cortex M3 MCU with additional proprietary core based sensor controller
- Best RX sensitivity: –96 dBm (approx.) even when motor runs
- BLE ultra-low power operation <10 uA average at 1s connection interval, 1-μA sleep current
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
CSD88584Q5DC — 40-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm Dual-Cool™ power block, 50 A
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Single MCU, 18V/600W BLDC Motor Control Ref Design w/ Bluetooth® Low Energy 5.0 | Nov 28, 2017 | |
| Technical article | Connectivity helps integrate intelligent motor control on a single MCU | PDF | HTML | Jun 6, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.