TIDA-01505

Automotive 40-V to 1-kV input flyback reference design supporting regenerative braking test

TIDA-01505

Design files

Overview

This power supply reference design for automotive auxiliary circuits generates a 15-V, 4-A output from a wide input range of 40 V to 1 kV and up to a 1.2-kV transient. The design fits ideally into an 800-V batterydriven hybrid-electric vehicle (HEV) or electric vehicle(EV) traction inverter system. The 40-V minimum input voltage supports the functional safety test for the regenerative braking from the traction motor. This reference design implements a silicon carbide (SiC) MOSFET with high blocking voltage and low gate charge to reduce switching losses. A non-isolated level shifter enables driving the SiC MOSFET from the Si MOSFET driver embedded in the flyback controller. The board includes two flyback converter variants: primary-side regulation (PSR) and optocoupler feedback to make comparisons and address different needs. The transformer design meets qualifications for Automotive AEC-Q200 Grade 1 with reinforced isolation.

Features
  • 40V to 1kV input, 15-V output flyback auxiliary power supply with output power up to 60W
  • Regulated 15V with active start-up circuit for reduced standby power
  • Extendable to higher voltage and higher power range to utilize high voltage capability of SiC MOSFET
  • Two converter variants with PSR and optocoupler feedback included on board
  • Constant switching frequency type of controller with maximum switching frequency of 1MHz and duty cycle range from 0% to 96%
Output voltage options TIDA-01505.1
Vin (Min) (V) 40
Vin (Max) (V) 1000
Vout (Nom) (V) 15
Iout (Max) (A) 4
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDT5B.PDF (3670 KB)

Reference design overview and verified performance test data

TIDRVO0.PDF (395 KB)

Detailed overview of design layout for component placement

TIDRVN9.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVO2A.ZIP (1706 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEI4.ZIP (283 KB)

Design file that contains information on physical board layer of design PCB

TIDRVO1.PDF (1571 KB)

PCB layer plot file used for generating PCB design layout

TIDRVN8A.PDF (963 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28C43-Q1Automotive, 20-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
Shunt voltage references

TL431-Q1Automotive adjustable precision shunt regulator (pin layout: KRA)

Data sheet: PDF | HTML
AC/DC controllers

UCC38C43Commercial, 20-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC28C53Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC38C53Commercial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC28C53-Q1Automotive, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML
AC/DC controllers

UCC28C43Industrial, 20-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive 40-V to 1-kV Input Flyback Reference Design (Rev. B) Aug 13, 2019
Application note U-111, Practical Considerations in Current Mode Power Supplies Sep 5, 1999
Application note Modeling, Analysis and Compensation of the Current-Mode Converter Sep 5, 1999

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01179 Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos