TIDA-01179

Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection

TIDA-01179

Design files

Overview

The TIDA-01179 reference design is an automotive front-end power supply that is able to supply 30W maximum output for the 12V car battery. The first stage is a buck-boost DC/DC converter that maintains a stable 15V output voltage over the full DC range of the 12V battery conditions specified in ISO 7637-2 and ISO 16750-2 standards. The second stage is a compact buck converter that enables up to 20W output.

Features
  • Wide-Vin buck-boost converter during very low dips in input voltage of 3V to 36V DC, 42V transient
  • Designed and tested for ISO 7637-2:2004 Pulse 1, 2a and 3a/b severe conditions (level IV)
  • Designed and tested for severe battery-cold-crank operations (ISO16750-2 level III)
  • Tested for CISPR25 conducted EMI (class 5)
  • This circuit design is tested, shippable and includes hardware only
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC53.PDF (11219 KB)

Reference design overview and verified performance test data

TIDRO57.PDF (377 KB)

Detailed overview of design layout for component placement

TIDRO56.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO59.ZIP (953 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCS1.ZIP (524 KB)

Design file that contains information on physical board layer of design PCB

TIDRO58.PDF (2163 KB)

PCB layer plot file used for generating PCB design layout

TIDRO55.PDF (711 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
DC/DC controllers

LM5118-Q13-V to 75-V wide VIN, current mode non-synchronous buck-boost controller

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML
DC/DC converters

TPS54540-Q142V, 5A, Step-Down Regulator with Integrated High Side MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Auto Wide Vin Front-End Power With Cold Crank Operation Design Guide Oct 17, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos