TIDA-01485

36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage Reference Design for Three-Phase BLDC Motors

TIDA-01485

Design files

Overview

This 1kW power stage reference design achieves 99% efficiency for a three-phase, 36V brushless DC (BLDC) motor used in industrial applications such as power tools that operate from a 10-cell Li-ion battery. The design demonstrates the smallest inverter power stage for this power levels, implementing sensorbased trapezoidal control and supports 25ARMS continuous (60A peak for 2 seconds, 100A peak for 400 milliseconds) winding current. The design’s MOSFET power block and current controlled gate driver helps clean MOSFET switching and lowest EMI due to slew rate control and low parasitic inductance.

Features
  • Operates at voltage ranging from 6V to 42V (10s li-ion battery) delivering 25ARMS continuous (60A peak for 2s, 100A peak for 400ms, 400A for 10ms) motor winding current
  • 36V/700W, 18ARMS support without heat sink in a small 50mm x 36mm PCB form factor
  • MOSFET current monitoring and overcurrent protection by VDS sensing with response time less than 1µs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE5.PDF (6315 KB)

Reference design overview and verified performance test data

TIDRSH5.PDF (203 KB)

Detailed overview of design layout for component placement

TIDRSH4.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSH7.ZIP (2709 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDS4.ZIP (1572 KB)

Design file that contains information on physical board layer of design PCB

TIDRSH6.PDF (1583 KB)

PCB layer plot file used for generating PCB design layout

TIDRSH3.PDF (903 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD88599Q5DC60-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm Dual-Cool™ power block, 40 A

Data sheet: PDF | HTML
Low-power MCUs

MSP430F513225 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
BLDC drivers

DRV8323R65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers

Data sheet: PDF
Analog temperature sensors

LMT87-Q1Automotive ±2.7°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCDS5 — TIDA-01485_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01485 36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage Reference Design for Three-Phase BLDC Motors

TIDCDS5 TIDA-01485_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Aug 29, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01485 36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage Reference Design for Three-Phase BLDC Motors

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcds5 or www.ti.com/lit/xx/tidcds5/tidcds5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDS5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 36-V/1-kW, 99% Efficient, 18-cm2 Power Stage Ref Design for 3-Phase BLDC Motors Aug 30, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos