TIDA-01457

3- to 11.5-VIN, –5-VOUT, 1.5-A Inverting Power Module Reference Design for Small, Low-Noise Systems

TIDA-01457

Design files

Overview

This small and simple, low-noise inverting power module design (voltage inverter) cleanly supports a –5-V output voltage at up to 1.5 A of current from a 3- to 11.5-V input. Featuring TI’s TPS82130 MicroSiP™ power module step-down converter in an inverting buck-boost topology, the design achieves a power density of 584 mW/mm3 and a solution size of less than 50 mm2, allowing it to power sensitive analog loads in space-constrained, high-temperature communications equipment, such as optical modules. This design also supports many common industrial equipment, including those that require a 5-V input and –5-V output voltage inverter at up to 1 A.

Features
  • Simple Power Module Design
  • Total Solution Size Less Than 50mm2
  • High Output Current of 1.5A (VIN ≥ 7.5V)
  • Wide Input Voltage Range of 3V to 11.5V
  • Low Noise (Less Than 10mV Output Ripple)
  • 125°C Rated Solution
Output voltage options TIDA-01457.1
Vin (Min) (V) 3
Vin (Max) (V) 11.5
Vout (Nom) (V) -5
Iout (Max) (A) 1.5
Output Power (W) 7.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Inverting
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUD32A.PDF (1155 KB)

Reference design overview and verified performance test data

TIDRRH7.PDF (70 KB)

Detailed overview of design layout for component placement

TIDRRH6.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCDK4.ZIP (309 KB)

Design file that contains information on physical board layer of design PCB

TIDRRH8.PDF (293 KB)

PCB layer plot file used for generating PCB design layout

TIDRRH5.PDF (124 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

TPS8213017-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide 3- to 11.5-VIN, –5-VOUT, 1.5-A Inverting Power Module Reference Design (Rev. A) PDF | HTML Jan 26, 2023
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
Technical article How to modify a step-down converter to the inverting buck-boost topology PDF | HTML May 17, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01405 3V to 15.2V Input, 2A, –1.8V Inverting Power Module Reference Design for up to 125°C

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.